IESNA:LM-63-2002
[TEST]P1437495
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43083.5
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6000.8 6037.6 5694.7 5021.1 4641.5 4604.7 4629.2 4727.2 4923.1 5180.3 5462.0 6037.6 7299.0 8842.0 10593.3 12307.8 13630.5 14659.2 
15908.3 16753.4 17206.5 17255.5 16239.0 15283.8 14463.2 12920.2 9760.5 6625.4 5290.5 3478.0 1261.4 673.6 453.1 244.9 171.5 98.0 0.0 
6000.8 6049.8 5706.9 5045.6 4666.0 4617.0 4653.7 4751.7 4935.4 5217.1 5511.0 6049.8 7311.2 8903.3 10740.3 12344.6 13752.9 14953.1 
16030.8 16900.3 17463.7 17500.4 16386.0 15430.7 14536.7 12969.2 9944.2 6833.6 5290.5 3490.3 1261.4 698.1 465.4 257.2 171.5 98.0 0.0 
6000.8 6037.6 5731.4 5143.6 4727.2 4666.0 4702.7 4812.9 5008.9 5315.0 5657.9 6147.8 7225.5 8891.0 10703.5 12516.0 14181.6 15577.7 
16912.6 18100.5 18774.0 19006.7 18725.1 17463.7 16386.0 15161.3 11952.7 8046.0 5706.9 3882.2 1702.3 820.5 551.1 367.4 281.7 159.2 0.0 
6000.8 6049.8 5792.6 5266.0 4849.7 4800.7 4812.9 4935.4 5168.1 5511.0 5976.3 6551.9 7335.7 8817.6 10679.0 12724.2 14597.9 16226.7 
17769.8 19104.7 20047.7 20647.8 20745.7 20574.3 19778.3 18345.4 17267.7 15528.7 12479.3 7923.6 3171.9 1310.4 808.3 526.6 379.6 
183.7 0.0 
6000.8 6074.3 5878.4 5547.7 5106.8 5021.1 5070.1 5217.1 5486.5 5915.1 6490.7 7213.2 8009.3 9123.7 10715.8 12748.7 15026.6 17096.3 
18651.6 20010.9 21027.4 21713.2 22252.1 22803.2 23011.4 22595.0 21909.2 20794.7 18149.5 12871.2 6809.1 2608.5 1261.4 673.6 379.6 
183.7 0.0 
6000.8 6062.1 5964.1 5804.9 5535.5 5388.5 5486.5 5743.7 6062.1 6502.9 7176.5 8058.3 9099.2 10140.2 11475.1 13275.3 15443.0 17561.6 
19361.9 20366.1 21137.6 21933.7 22766.4 23856.4 24921.8 25742.4 26122.0 26281.2 24248.3 18492.4 11009.7 4482.3 1726.8 808.3 391.9 
171.5 0.0 
6000.8 6111.1 6074.3 6086.6 6086.6 6074.3 6172.3 6478.5 6931.6 7556.2 8327.7 9307.4 10458.6 11830.2 13397.8 15210.3 16704.4 18125.0 
19349.6 20439.6 21468.3 22497.0 23917.6 25436.2 26746.6 27199.7 26146.5 24101.3 21566.3 17586.1 10715.8 4188.3 1347.1 649.1 281.7 
85.7 0.0 
6000.8 6098.8 6147.8 6270.3 6466.2 6723.4 7127.5 7543.9 8107.3 8793.1 9699.3 10862.7 12222.1 13850.9 15651.2 17561.6 19104.7 20194.6 
21113.1 22105.1 23403.3 24872.8 26232.2 27163.0 26244.5 24297.3 21921.4 18847.5 14230.6 8229.7 3931.2 2008.4 1126.7 661.3 416.4 
147.0 0.0 
6000.8 6098.8 6221.3 6429.5 6747.9 7201.0 7801.1 8523.6 9393.1 10348.4 11475.1 12797.7 14340.8 16153.3 18210.7 20121.2 21639.7 22876.7 
23844.1 25179.0 26930.3 28632.6 29624.5 28853.0 26856.8 24664.7 21541.8 16410.4 10421.9 5413.0 2939.2 1665.5 1126.7 796.0 465.4 183.7 
0.0 
6000.8 6086.6 6209.0 6478.5 6845.9 7348.0 8009.3 8756.3 9736.0 10703.5 11903.7 13299.8 15038.8 16888.1 19104.7 21260.1 23170.6 24872.8 
26330.2 28093.7 30432.8 32306.5 33176.0 32098.3 29514.3 25950.5 21235.6 14830.6 8193.0 4176.1 2277.9 1420.6 955.2 649.1 404.1 208.2 
0.0 
6000.8 6037.6 6160.0 6441.7 6858.1 7396.9 8021.5 8891.0 9834.0 10875.0 12136.4 13557.0 15247.0 17084.0 19263.9 21505.0 23280.8 24823.9 
26024.0 27371.2 29073.4 30053.2 29967.4 28057.0 24787.1 20941.7 16471.7 10789.3 5780.4 2853.5 1726.8 1077.7 722.5 416.4 281.7 122.5 0.0 
6000.8 6025.3 6123.3 6368.2 6735.6 7225.5 7825.6 8548.1 9454.4 10348.4 11377.1 12552.8 13899.9 15443.0 17194.2 19141.4 20917.2 22264.3 
23354.3 24493.2 25595.4 25864.8 25117.8 22656.2 19459.8 15920.6 12209.9 7899.1 4163.8 2155.4 1383.9 894.0 526.6 269.4 171.5 85.7 0.0 
6000.8 5988.6 6049.8 6221.3 6502.9 6894.8 7360.2 7899.1 8499.1 9172.7 9858.5 10642.3 11597.5 12663.0 13985.6 15504.2 16692.1 17647.4 
18027.0 18088.2 17941.3 16765.6 14536.7 11083.2 7862.3 5645.7 4053.6 2620.8 1530.8 1004.2 673.6 453.1 281.7 147.0 73.5 24.5 0.0 
6000.8 5915.1 5829.4 5817.1 5841.6 5927.4 6013.1 6062.1 6123.3 6074.3 5927.4 5694.7 5523.2 5511.0 5792.6 6172.3 6233.5 5645.7 4714.9 
3845.4 2939.2 2155.4 1690.0 1347.1 1089.9 881.8 685.8 514.4 379.6 281.7 208.2 147.0 98.0 49.0 12.2 12.2 0.0 
6000.8 5768.1 5511.0 5253.8 5008.9 4763.9 4445.5 3906.7 3220.9 2620.8 2363.6 2375.8 2535.0 2792.2 2988.2 2939.2 2510.6 1947.2 1445.1 1163.4 
1028.7 955.2 857.3 734.8 600.1 502.1 404.1 355.2 306.2 269.4 220.4 183.7 122.5 49.0 12.2 0.0 0.0 
6000.8 5694.7 5241.5 4751.7 4261.8 3661.7 2853.5 2081.9 1763.5 1702.3 1690.0 1690.0 1714.5 1751.3 1653.3 1334.9 1004.2 845.0 747.0 661.3 612.3 
563.3 514.4 465.4 428.6 404.1 367.4 281.7 208.2 159.2 98.0 61.2 24.5 12.2 0.0 0.0 0.0 
6000.8 5596.7 4984.4 4310.8 3551.5 2669.8 1849.2 1592.1 1530.8 1457.3 1396.1 1347.1 1298.1 1224.7 1065.5 845.0 722.5 612.3 526.6 477.6 428.6 
404.1 367.4 355.2 318.4 281.7 244.9 208.2 159.2 110.2 85.7 49.0 24.5 0.0 0.0 0.0 0.0 
6000.8 5511.0 4727.2 3931.2 3000.4 1971.7 1604.3 1506.3 1432.9 1347.1 1261.4 1151.2 1053.2 943.0 808.3 698.1 600.1 514.4 453.1 416.4 379.6 355.2 
330.7 306.2 281.7 257.2 220.4 171.5 147.0 122.5 85.7 49.0 12.2 0.0 0.0 0.0 0.0 
6000.8 5400.8 4580.2 3600.5 2522.8 1690.0 1543.1 1469.6 1383.9 1298.1 1187.9 1053.2 930.7 808.3 698.1 612.3 538.9 465.4 428.6 391.9 355.2 330.7 306.2 
281.7 244.9 220.4 183.7 147.0 122.5 98.0 61.2 24.5 0.0 0.0 0.0 0.0 0.0 
6000.8 5376.3 4457.8 3429.0 2179.9 1616.6 1530.8 1457.3 1371.6 1273.6 1151.2 1028.7 894.0 771.5 661.3 575.6 514.4 453.1 404.1 367.4 330.7 306.2 269.4 
244.9 220.4 171.5 134.7 122.5 98.0 73.5 36.7 12.2 0.0 0.0 0.0 0.0 0.0 
6000.8 5364.0 4396.5 3282.1 2020.7 1604.3 1518.6 1445.1 1371.6 1273.6 1138.9 1004.2 869.5 759.3 661.3 587.8 526.6 477.6 416.4 367.4 318.4 293.9 257.2 
232.7 195.9 134.7 98.0 85.7 61.2 36.7 24.5 0.0 0.0 0.0 0.0 0.0 0.0 
6000.8 5315.0 4384.3 3294.3 2008.4 1592.1 1518.6 1445.1 1359.4 1261.4 1138.9 1004.2 881.8 771.5 673.6 600.1 538.9 477.6 416.4 367.4 318.4 293.9 257.2 
232.7 195.9 134.7 98.0 73.5 61.2 36.7 12.2 0.0 0.0 0.0 0.0 0.0 0.0 
